HUBBELL POWER SYSTEMS
Image of GA1074L Hot Line Connector
* Representative image
Image of GA1074L Hot Line Connector
Buy America(n) Qualified

Hot Line Connector

Brand: FARGO

Catalog ID: GA1074L

Overhead Primary Tap Connector, Hot Line Tap Connector, Aluminum, AAC|AAAC|ACSR, Range 0.642 - 0.883 in

Aluminum hot line tap connector for aluminum to aluminum or aluminum (run) to copper (tap) connections. May be used for all standard hot line tap connections as well as full duty connections involving major line equipment and apparatus or main to main line joints.

For full duty connections involving major line equipment and apparatus or main to main connections.

Product details

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GA1074L

Material

Aluminum

Material - Eyebolt

Aluminum Alloy

Material - Eyestem

Forged Aluminum Alloy

Material - Spring (on Eyestem)

Stainless Steel Bellville

Plating

No

UPC

096359304258

Dimensions

Bolt Diameter

0.38

Weight

1.058 lb

Electrical Ratings

Maximum Current Rating Amps Continuous

Rated for maximum current of both Main & Tap Conductors

Conductor Related

Conductor Compatibility

ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18

Conductor Diameter - Maximum

0.893 in

Conductor Diameter - Minimum

0.642 in

Conductor Diameter (Tap) - Maximum

0.741 in

Conductor Diameter (Tap) - Minimum

0.257 in

Conductor Diameter Range

0.642 - 0.893

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Packaging Type

Bag

Pallet Quantity

800

Resources and downloads

Specifications