HUBBELL POWER SYSTEMS
Image of GA104L Hot Line Connector

Hot Line Connector

Brand: FARGO

Catalog ID: GA104L

Overhead Primary Tap Connector, Hot Line Tap Connector, Aluminum, AAC|AAAC|ACSR, Range 0.25 - 0.563 in

Aluminum hot line tap connector for aluminum to aluminum or aluminum (run) to copper (tap) connections. May be used for all standard hot line tap connections as well as full duty connections involving major line equipment and apparatus or main to main line joints.

For full duty connections involving major line equipment and apparatus or main to main connections.

General

Bolt Installation Torque (Recommended)

0 ft-lbs

Catalog Number

GA104L

Material

Aluminum

Material - Eyebolt

Aluminum Alloy

Material - Eyestem

Forged Aluminum Alloy

Material - Spring (on Eyestem)

Stainless Steel Bellville

Material Type

Standard

Plating

No

UPC

096359304180

Dimensions

Bolt Diameter

0.38

Dimensions

4.500 in x 2.500 in x 5.750 in

Height

5.75 in

Length

4.5 in

Weight

0.84 lb

Width

2.5 in

Electrical Ratings

Maximum Current Rating Amps Continuous

Rated for maximum current of both Main & Tap Conductors

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18

Conductor Diameter - Maximum

0.563 in

Conductor Diameter - Minimum

0.257 in

Conductor Diameter (Tap) - Maximum

0.447 in

Conductor Diameter (Tap) - Minimum

0.162 in

Conductor Diameter Range

0.257 - 0.563

Force Related

Bolt Installation Torque (Recommended)

0 ft-lbs

Logistics

Packaging Type

Bag

Pallet Quantity

1200