HUBBELL POWER SYSTEMS
Image of C4032526 Hot Line Hose Applicator Universal Tool, 24 in (0.6 m)

Hot Line Hose Applicator Universal Tool, 24 in (0.6 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4032526

UNIVERSAL TOOL-LINE HOSE APPLICATOR 24IN, Designed to grasp the extended lip on Class 4 rubber line hose, these tools also permit placement and removal of rubber cover-up blankets with insulated hotsticks.

  • Each style comes in three wood blade lengths
  • Adjustable hinge feature can be set at various working angles
  • Tools with 6 in (152 mm) blades also may be used to position rubber blankets and shorter line hose lengths
  • Beveled top corner on each blade end helps insert tool between hose lips
  • Clampstick tool features an eyescrew similar to grounding and tap clamps

General

Catalog Number

C4032526

EU RoHS Indicator

No

Style

Line Hose Applicator Tool for Universal Tools

UPC

096359020073

Dimensions

Dimensions

288 in x 6 in x 5 in

Dimensions Metric

7315 mm x 152 mm x 127 mm

Height

5 in

Height Metric

127 mm

Length

288 in

Length Metric

7315 mm

Weight

3 lb

Weight Metric

1.4 kg

Width

6 in

Width Metric

152 mm

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

28