HUBBELL POWER SYSTEMS
Image of C4032525 Hot Line Hose Applicator Universal Tool, 6 in (15 cm)

Hot Line Hose Applicator Universal Tool, 6 in (15 cm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4032525

UNIVERSAL TOOL-LINE HOSE APPLICATOR 6IN, Designed to grasp the extended lip on Class 4 rubber line hose, these tools also permit placement and removal of rubber cover-up blankets with insulated hotsticks.

  • Hot line applicator tools for rubber line hose and blankets
  • Designed to grasp the extended lip on Class 4 rubber line hose
  • Available in two styles to fit either clampsticks or universal hotsticks
  • Adjustable hinge feature can be set at various working angles
  • Tools with 6 in (152 mm) blades also may be used to position rubber blankets and shorter line hose lengths

General

Catalog Number

C4032525

EU RoHS Indicator

No

Style

Line Hose Applicator Tool for Universal Tools

UPC

096359020066

Dimensions

Dimensions

7.31 in x 6.5 in x 7.31 in

Dimensions Metric

18.6 mm x 16.5 mm x 18.6 mm

Height

7.31 in

Height Metric

18.6 mm

Length

7.31 in

Length Metric

18.6 mm

Weight

3 lb

Weight Metric

1.4 kg

Width

6.5 in

Width Metric

16.5 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

120