HUBBELL POWER SYSTEMS
Image of HOEB50L Hot Line Link, Oval-Eye Ball

Hot Line Link, Oval-Eye Ball

Brand: ANDERSON

Catalog ID: HOEB50L

Hot line oval-eye ball is used to attach ball and socket insulators to other associated hardware witin an insulator string. Shoulders are provided to accommodate hot line tools.

  • Hot line link, Oval - Eye Ball: 0.875" thick. With 1.12" wide and 2.50" long Oval - Eye opening
  • UTS 50,000 lb
  • For use with ANSI class 52-8 & 52-11 insulators
  • Material: Body-Galvanized steel
  • Available Range of Lengths: Minimum-11" Maximum-24" with 1" increment

General

Catalog Number

HOEB50L

Extension Link Type

Oval-Eye Ball

Material

Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

50000 lb

Strength Rating - Ultimate Body

0 lb

Dimensions

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Pin

0 in

Ring Height

0 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

50000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0