
Brand: ANDERSON
Catalog ID: HOEC202725
Hot line oval-eye ball is used to attach ball and socket insulators to other associated hardware witin an insulator string. Shoulders are provided to accommodate hot line tools.
Catalog Number
HOEC202725
Coupling Orientation
Rotated
EU RoHS Indicator
No
Extension Link Type
Oval-Eye Clevis
Material
Ductile Iron
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Non-Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
20000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359314493
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
27.25 in
Length - Pin
0 in
Ring Height
0 in
Weight
2.94 lb
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
20000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
Pallet Quantity
240