HUBBELL POWER SYSTEMS
Image of HOO30L Hot Line Link, Oval-Eye Oval-Eye
Image of HOO30L Hot Line Link, Oval-Eye Oval-Eye

Hot Line Link, Oval-Eye Oval-Eye

Brand: ANDERSON

Catalog ID: HOO30L

Hot Line Chain Eye Chain Eyes are forged from high strength steel and contain no welded joints. Because of the variety of fittings and lengths, links are made only to order. Please specify by catalog number and the length required.

Hot Line Chain Eye Chain Eyes are forged from high strength steel and contain no welded joints. Because of the variety of fittings and lengths, links are made only to order. Please specify by catalog number and the length required.

  • Hot Line Link
  • Oval Eye/Oval Eye
  • UTS 30,000 lb
  • Material: Body-Galvanized Forged steel
  • Available Range of Lengths: L = Desired Length in 0.500" increments with minimum of 12" and maximum of 144"

Product details

General

Catalog Number

HOO30L

Extension Link Type

Oval-Eye Oval-Eye

Material

Steel

Number of Bolt Holes

0

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Resources and downloads