
Brand: ANDERSON
Catalog ID: HOO80L
Hot Line Chain Eye Chain Eyes are forged from high strength steel and contain no welded joints. Because of the variety of fittings and lengths, links are made only to order. Please specify by catalog number and the length required.
Catalog Number
HOO80L
Extension Link Type
Oval-Eye Oval-Eye
Material
Steel
Material Type
Non-Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
80000 lb
Strength Rating - Ultimate Body
0 lb
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Pin
0 in
Ring Height
0 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
80000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0