HUBBELL POWER SYSTEMS
Image of HOOT30L Hot Line Link, Oval-Eye Oval-Eye
Image of HOOT30L Hot Line Link, Oval-Eye Oval-Eye

Hot Line Link, Oval-Eye Oval-Eye

Brand: ANDERSON

Catalog ID: HOOT30L

Hot Line Chain Eye Chain Eyes are forged from high strength steel and contain no welded joints. Because of the variety of fittings and lengths, links are made only to order. Please specify by catalog number and the length required.

Hot Line Chain Eye Chain Eyes are forged from high strength steel and contain no welded joints. Because of the variety of fittings and lengths, links are made only to order. Please specify by catalog number and the length required.

  • Hot Line Link
  • Oval Eye/Oval Eye Rotated
  • UTS 30,000 lb
  • Material: Body-Galvanized Forged steel
  • Oval Eye/Oval Eye with one Oval Eye rotated 90 degrees
  • Available Range of Lengths: L = Desired Length in 0.500" increments with minimum of 12" and maximum of 144

Product details

General

Catalog Number

HOOT30L

Extension Link Type

Oval-Eye Oval-Eye

Material

Steel

Number of Bolt Holes

0

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Resources and downloads