
Brand: ANDERSON
Catalog ID: HSYC30
Hot line ball clevises are used to attach ball and socket insulators to other associated hardware within an insulator string.
Catalog Number
HSYC30
Coupling Orientation
Straight
Material
Ductile Iron
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359316893
Diameter - Bolt
0 in
Diameter - Pin
0 in
Dimensions
2.063 in x 10.063 in x 0.563 in
Height
0.563 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length
2.063 in
Length - Coupling
9.688 in
Length - Pin
0 in
Ring Height
0 in
Weight
4.606 lb
Width
10.063 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
Pallet Quantity
400