
Brand: ANDERSON
Catalog ID: HSYC50
Hot line ball clevises are used to attach ball and socket insulators to other associated hardware within an insulator string.
Catalog Number
HSYC50
EU RoHS Indicator
Material
Ductile Iron
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Non-Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
50000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359316916
Diameter - Bolt
0 in
Diameter - Pin
0 in
Dimensions
2.625 in x 10.75 in x 0.688 in
Height
0.688 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length
2.625 in
Length - Coupling
10.31 in
Length - Pin
0 in
Ring Height
0 in
Weight
7.35 lb
Width
10.75 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
EU RoHS Indicator
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
50000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
Pallet Quantity
200