HUBBELL POWER SYSTEMS
Image of HYBC50L Hot Line Link, Y-Clevis Ball
Image of HYBC50L Hot Line Link, Y-Clevis Ball

Hot Line Link, Y-Clevis Ball

Brand: ANDERSON

Catalog ID: HYBC50L

Hot line ball clevises are used to attach ball and socket insulators to other associated hardware within an insulator string. Shoulders are provided to accommodate hot line tools and the bent bolt in the Y-section provides an additional point of articulation within an assembly.

Hot line ball clevises are used to attach ball and socket insulators to other associated hardware within an insulator string.

  • "Material: Body-Galvanized steel, Clevis Pin-Galvanized steel, Cotter Pin-Stainless steel
  • For use with ANSI class 52-8 & 52-11 insulators
  • Shield nut can be supplied by adding suffix “SN” to catalog number
  • Available Range of Lengths: Minimum-11" Maximum-24" with 0.500" increment
  • Use letter “D” to represent decimal point in catalog number when applicable. Example: HYBC5012D5 for 12.500" length"

Product details

General

Catalog Number

HYBC50L

Extension Link Type

Y-Clevis Ball

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Number of Bolt Holes

0

Strength Rating - Ultimate

50000 lb

Strength Rating - Ultimate Body

0 lb

Dimensions

Assembly Rating (Ultimate)

0 lb

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Pin

0 in

Maximum Adjustment

0 in

Ring Height

0 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Resources and downloads