HUBBELL POWER SYSTEMS
Image of HYCE157875 Hot Line Link, Y-Clevis Eye

Hot Line Link, Y-Clevis Eye

Brand: ANDERSON

Catalog ID: HYCE157875

"Jumper Clamp,Quad Yoke. Used for Quad conductor, for use with series 250 Hi*Lite XL posts. Material: Clamp-Aluminum alloy, Yoke & Hardware-Galvanized steel. Clamping range: 1.400"-1.600""

  • "Material: Body-Galvanized ductile iron, Hardware-Galvanized steel, Cotter Pin-Stainless steel
  • Shield nut can be supplied by adding suffix “SN” to catalog number."

General

Catalog Number

HYCE157875

Coupling Orientation

Straight

EU RoHS Indicator

No

Material

Ductile Iron

Material - Pin (Clevis)

Galvanized Steel

Material - Pin (Cotter)

Stainless Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

15000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359317654

Dimensions

Diameter - Bolt

0 in

Diameter - Eye Hole

0.688 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

7.875 in

Length - Pin

0 in

Ring Height

0 in

Weight

3.038 lb

Width - Eye

0.5 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

15000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

270