
Brand: ANDERSON
Catalog ID: HYCE3011
Hot line Y-clevis eyes are used to connect associated hardware within an insulator string.
Catalog Number
HYCE3011
Coupling Orientation
Straight
EU RoHS Indicator
Material
Ductile Iron
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Non-Standard
Number of Bolt Holes
0
Series
HYCE Series
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359317661
Diameter - Bolt
0 in
Diameter - Eye Hole
0.688 in
Diameter - Pin
0 in
Dimensions
2.063 in x 11.938 in x 0.625 in
Height
0.625 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length
2.063 in
Length - Coupling
11 in
Length - Pin
0 in
Ring Height
0 in
Weight
4.116 lb
Width
11.938 in
Width - Eye
0.625 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
EU RoHS Indicator
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
Pallet Quantity
400