HUBBELL POWER SYSTEMS
Image of HYCOE30L Hot Line Link, Y-Clevis Oval-Eye

Hot Line Link, Y-Clevis Oval-Eye

Brand: ANDERSON

Catalog ID: HYCOE30L

Extension Links are forged from high-strength steel and contain no welded joints. Because of the variety of fittings and lengths, links are made only to order. Please specify by catalog number and length required.

Extension Links are forged from high-strength steel and contain no welded joints.

  • "Material: Body-Galvanized Forged steel, Bent bolt & Hex. Nut-Galvanized steel, Cotter pin-Stainless steel
  • Available Range of Lengths: Minimum-11" Maximum-144" with 0.500" increment
  • Use letter “D” to represent decimal point in catalog number when applicable Example: HYCOE3012D5 for 12.500" length
  • Shield nut can be supplied by adding suffix “SN” to catalog number"

General

Catalog Number

HYCOE30L

Coupling Orientation

Straight

Extension Link Type

Y-Clevis Oval Eye

Material

Steel

Material - Pin (Clevis)

Galvanized Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Dimensions

Diameter - Bolt

0 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Pin

0 in

Ring Height

0 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0