
Brand: ANDERSON
Catalog ID: HYYC3015
Hot line Y-Y-clevis eyes are used to connect associated hardware within an insulator string or connecting deadend clamps to yoke plates providing clearances for jumper ends.
Catalog Number
HYYC3015
Material
Ductile Iron
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Standard
Number of Bolt Holes
0
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359317715
Diameter - Bolt
0 in
Diameter - Pin
0 in
Dimensions
15 in x 2.06 in x 0.75 in
Height
0.75 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length
15 in
Length - Coupling
15 in
Length - Pin
0 in
Ring Height
0 in
Weight
6.493 lb
Width
2.06 in
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
30000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
Pallet Quantity
240