

Brand: ANDERSON
Catalog ID: HYYC50157
Hot line Y-Y-clevis eyes are used to connect associated hardware within an insulator string or connecting deadend clamps to yoke plates providing clearances for jumper ends.
Catalog Number
HYYC50157
Material
Ductile Iron
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Non-Standard
Strength Rating - Ultimate
50000 lb
Strength Rating - Ultimate Body
0 lb
UPC
096359317722
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
15 in
Length - Pin
0 in
Ring Height
0 in
Weight
9.8 lb
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
50000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0
Pallet Quantity
160