HUBBELL POWER SYSTEMS
Image of HSE100121116 Hot Line, Socket Eye

Hot Line, Socket Eye

Brand: ANDERSON

Catalog ID: HSE100121116

Hot line socket eyes are used to connect ball and socket insulators to other associated hardware. Shoulders are provided to accommodate hot line tools.

Hot line socket eyes are used to connect ball and socket insulators to other associated hardware.

  • "Body-Galvanized Ductile iron
  • Cotter Pin-Stainless steel
  • For use with ANSI class 52-3 and 52-5 insulators"

General

Catalog Number

HSE100121116

EU RoHS Indicator

No

Material

Ductile Iron

Material - Pin (Cotter)

Stainless Steel

Material Type

Non-Standard

Number of Bolt Holes

0

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

UPC

096359316824

Dimensions

Diameter - Bolt

0 in

Diameter - Eye Hole

0.688 in

Diameter - Pin

0 in

Insulator Throat Diameter - Maximum

0 in

Insulator Throat Diameter - Minimum

0 in

Insulator Throat Diameter Range

0 - 0

Length - Coupling

10 in

Length - Pin

0 in

Ring Height

0 in

Weight

3.136 lb

Width - Eye

1.25 in

Conductor Related

Conductor Diameter - Maximum

0 in

Conductor Spacing

0 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Force Related

Assembly Rating (Ultimate)

0 lb

Strength Rating - Ultimate

30000 lb

Strength Rating - Ultimate Body

0 lb

Operational

Maximum Adjustment

0 in

Configuration

Number of Bolt Holes

0

Logistics

Pallet Quantity

405