HUBBELL POWER SYSTEMS
Image of HSE1000613CVN Hot Line, Socket Eye
*Representative image
Image of HSE1000613CVN Hot Line, Socket Eye

Hot Line, Socket Eye

Brand: ANDERSON

Catalog ID: HSE1000613CVN

Hot line socket eyes are used to connect ball and socket insulators to other associated hardware. Shoulders are provided to accommodate hot line tools.

Hot line socket eyes are used to connect ball and socket insulators to other associated hardware.

  • "Body-Galvanized forged steel
  • Cotter Pin-Stainless steel
  • Galvanized per CSA G164
  • Forging body and load bearing bolts exceed Charpy Level 1 Requirements in CSA C88"

General

Catalog Number

HSE1000613CVN

UPC

096359698838

Dimensions

Weight

3.312 lb

Width

0.75 in

Logistics

Pallet Quantity

648