HUBBELL POWER SYSTEMS
Image of S1530AA Hot Line Tap Clamp, Aluminum

Hot Line Tap Clamp, Aluminum

Brand: ANDERSON

Catalog ID: S1530AA

Overhead Primary Tap, Hot Line Tap Clamp, Aluminum, AAC|AAAC|ACSR, Range 0.162 - 0.743 in

Hot line tap clamp designed for use on aluminum and ACSR conductor.

High pressure developed by eyestem, lock washer assures permanent connection.

General

Catalog Number

S1530AA

Material

Aluminum Alloy

Material - Body

Aluminum Alloy

Material - Eyebolt

Tin Plated Bronze

Material - Eyestem

Forged Silicon Bronze

Material - Hex Nut

Stainless Steel

Material - Spring (on Eyestem)

Stainless Steel

Material - Washer

Stainless Steel

Material Type

Standard

Plating

No

UPC

096359054078

Dimensions

Depth

2.4 in

Dimensions

2.400 in x 2.400 in x 7.130 in

Height

7.13 in

Length

2.4 in

Weight

0.627 lb

Width

2.4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

Rated for maximum rating of largest tap conductor in range

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Swanate-4-7/1;ACSR-Sparrow-2-6/1;ACSR-Sparate-2-7/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Penguin-4/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brahma-203.2-16/19;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

0.743 in

Conductor Diameter - Minimum

0.162

Conductor Diameter (Tap) - Maximum

0.743 in

Conductor Diameter (Tap) - Minimum

0.162 in

Conductor Diameter Range

0.162 - 0.743

Logistics

Packaging Type

Box