HUBBELL POWER SYSTEMS
Image of BC20FTP Hot Line Tap Clamp, Bronze, Tin Plated

Hot Line Tap Clamp, Bronze, Tin Plated

Brand: ANDERSON

Catalog ID: BC20FTP

Overhead Primary Tap, Hot Line Tap Clamp, Bronze, Copper, Range 0.128 - 0.414 in

Hot line tap clamp designed for use on copper conductor.

High pressure developed by eyestem, lock washer assures permanent connection.

General

Catalog Number

BC20FTP

Inhibitor Loaded

No

Material

Bronze

Material - Body

Bronze

Material - Eyebolt

Tin Plated Bronze

Material - Eyestem

Stainless Steel

Material - Hex Nut

Stainless Steel

Material - Keeper

Bronze

Material - Spring (on Eyestem)

Stainless Steel

Material - Washer

Stainless Steel

Material Type

Standard

Plating

Yes

UPC

096359291121

Dimensions

Depth

2.625 in

Dimensions

2.625 in x 1.750 in x 5.000 in

Height

5 in

Length

2.625 in

Weight

0.735 lb

Width

1.75 in

Electrical Ratings

Maximum Current Rating Amps Continuous

Rated for maximum rating of largest tap conductor in range

Conductor Related

Conductor Diameter - Maximum

0.419

Conductor Diameter - Minimum

0.128

Conductor Diameter (Main) - Maximum

0.419 in

Conductor Diameter (Main) - Minimum

0.128 in

Conductor Diameter (Main) Range

0.128 - 0.419

Conductor Diameter (Tap) - Maximum

0.419 in

Conductor Diameter (Tap) - Minimum

0.128 in

Conductor Diameter Range

0.128 - 0.419

Conductor Type

Copper

Logistics

Carton Quantity

50

Packaging Type

Box

Pallet Quantity

2400