HUBBELL POWER SYSTEMS
Hot Line Tap Clamp, Bronze, Two Hole Pad
Image of BHF500B2 Hot Line Tap Clamp, Bronze, Two Hole Pad

Hot Line Tap Clamp, Bronze, Two Hole Pad

Brand: ANDERSON

Catalog ID: BHF500B2

Hot Line Connector with Two Hole Pad, Hot Line Tap Clamp, Bronze, Copper, Range 0.162 - 0.813 in

Bronze protected thread hot line clamp with two hole NEMA pad. Designed for copper main to copper flat pad tap.

2 Hole NEMA spacing for 1/2 in bolts.

General

Catalog Number

BHF500B2

Material

Bronze

Material - Body

Bronze

Material - Eyestem

Forged Silicon Bronze

Material - Hex Nut

Stainless Steel

Material - Keeper

Bronze

Material - Spring (on Eyestem)

Stainless Steel

Material - Washer

Stainless Steel

Material Type

Non-Standard

Plating

No

UPC

096359291879

Dimensions

Depth

4.34 in

Height

7 in

Weight

1.666 lb

Width

1.375 in

Conductor Related

Conductor Diameter - Maximum

0.813

Conductor Diameter - Minimum

0.162

Conductor Diameter (Tap) - Maximum

0.813 in

Conductor Diameter (Tap) - Minimum

0.162 in

Conductor Diameter Range

0.162 - 0.813

Conductor Type

Copper

Logistics

Packaging Type

Box

Pallet Quantity

1200