HUBBELL POWER SYSTEMS
Image of S1530CC Hot Line Tap Clamp, Bronze

Hot Line Tap Clamp, Bronze

Brand: ANDERSON

Catalog ID: S1530CC

Overhead Primary Tap, Hot Line Tap Clamp, Bronze, Copper, Range 0.162 - 0.728 in

Hot line tap clamp designed for use on copper conductor.

High pressure developed by eyestem, lock washer assures permanent connection.

General

Catalog Number

S1530CC

Material

Bronze

Material - Body

Bronze

Material - Eyebolt

Bronze

Material - Eyestem

Forged Silicon Bronze

Material - Hex Nut

Stainless Steel

Material - Keeper

Bronze

Material - Spring (on Eyestem)

Stainless Steel

Material - Washer

Stainless Steel

Material Type

Standard

Plating

No

UPC

096359054108

Dimensions

Depth

2.4 in

Dimensions

2.400 in x 2.400 in x 7.130 in

Height

7.13 in

Length

2.4 in

Weight

1.558 lb

Width

2.4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

Rated for maximum rating of largest tap conductor in range

Conductor Related

Conductor Diameter - Maximum

0.528 in

Conductor Diameter - Minimum

0.162 in

Conductor Diameter (Tap) - Maximum

0.728 in

Conductor Diameter (Tap) - Minimum

0.162 in

Conductor Diameter Range

0.162 - 0.528

Conductor Type

Copper

Logistics

Packaging Type

Box

Pallet Quantity

1200