HUBBELL POWER SYSTEMS
Image of BC20 Hot Line Tap Clamp, Bronze
*Representative image
Image of BC20 Hot Line Tap Clamp, Bronze
play
3D View
play
360 View
+2
Image of BC20 Hot Line Tap Clamp, Bronze

Hot Line Tap Clamp, Bronze

Brand: ANDERSON

Catalog ID: BC20

Overhead Primary Tap, Hot Line Tap Clamp, Bronze, Copper, Range 0.128 - 0.419 in

Hot line tap clamp designed for use on copper conductor.

High pressure developed by eyestem, lock washer assures permanent connection.

General

Catalog Number

BC20

Material

Bronze

Material - Body

Bronze

Material - Eyebolt

Bronze

Material - Eyestem

Stainless Steel

Material - Hex Nut

Stainless Steel

Material - Keeper

Bronze

Material - Spring (on Eyestem)

Stainless Steel

Material - Washer

Stainless Steel

Material Type

Standard

Plating

No

Product Type

Hot Line Tap Clamp

UPC

096359291114

Dimensions

Depth

2.625 in

Dimensions

2.625 in x 1.750 in x 5.000 in

Height

5 in

Length

2.625 in

Weight

0.715 lb

Width

1.75 in

Electrical Ratings

Maximum Current Rating Amps Continuous

Rated for maximum rating of largest tap conductor in range

Conductor Related

Conductor Diameter - Maximum

0.419 in

Conductor Diameter - Minimum

0.128 in

Conductor Diameter (Main) - Maximum

0.419 in

Conductor Diameter (Main) - Minimum

0.128 in

Conductor Diameter (Main) Range

0.128 - 0.419

Conductor Diameter (Tap) - Maximum

0.419 in

Conductor Diameter (Tap) - Minimum

0.128 in

Conductor Diameter Range

0.128 - 0.419

Conductor Type

Copper

Logistics

Packaging Type

Box

Pallet Quantity

2400