HUBBELL POWER SYSTEMS
Image of S1540CC Hot Line Tap Clamp, Bronze
Buy America(n) Qualified

Hot Line Tap Clamp, Bronze

Brand: ANDERSON

Catalog ID: S1540CC

Overhead Primary Tap, Hot Line Tap Clamp, Bronze, Copper, Range 0.502 - 1.028 in

Hot line tap clamp designed for use on copper conductor.

High pressure developed by eyestem, lock washer assures permanent connection.

General

Catalog Number

S1540CC

Material

Bronze

Material - Body

Bronze

Material - Eyebolt

Bronze

Material - Eyestem

Forged Silicon Bronze

Material - Hex Nut

Stainless Steel

Material - Keeper

Bronze

Material - Spring (on Eyestem)

Stainless Steel

Material - Washer

Stainless Steel

Material Type

Standard

Plating

No

UPC

096359378532

Dimensions

Depth

3 in

Dimensions

3.000 in x 3.000 in x 7.750 in

Height

7.75 in

Length

3 in

Weight

1.989 lb

Width

3 in

Electrical Ratings

Maximum Current Rating Amps Continuous

Rated for maximum rating of largest tap conductor in range

Conductor Related

Conductor Diameter - Maximum

0.681 in

Conductor Diameter - Minimum

0.204 in

Conductor Diameter (Tap) - Maximum

1.03 in

Conductor Diameter (Tap) - Minimum

0.528 in

Conductor Diameter Range

0.204 - 0.681

Conductor Type

Copper

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Logistics

Packaging Type

Box

Pallet Quantity

900