HUBBELL POWER SYSTEMS
Image of C4030834 Hot Rodder Tool, 11/16 in (17 mm) Wire dia, 3.0 in (76 mm) Loop
* Representative image
Image of C4030834 Hot Rodder Tool, 11/16 in (17 mm) Wire dia, 3.0 in (76 mm) Loop
Buy America(n) Qualified

Hot Rodder Tool, 11/16 in (17 mm) Wire dia, 3.0 in (76 mm) Loop

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4030834

TOOL, ARMOR ROD APPLICATION, Ideal for applying line ties and other formed wire products on energized lines. The loop type work end permits rotational control which is difficult with conventional tying tools.

  • Designed to fit Universal Poles and any CHANCE Insulated Hand Tool with a universal fitting
  • Ideal for applying line ties and other formed wire products on energized lines
  • The loop type work end permits rotational control

Product details

General

Catalog Number

C4030834

EU RoHS Indicator

No

Style

Hot Rodder Tool

UPC

096359018568

Dimensions

Dimension - D inch

1 3/4 in

Dimension - G inch

11/16 in

Dimensions

16.25 in x 16.25 in x 5 in

Dimensions Metric

41.3 mm x 41.3 mm x 12.7 mm

Height

5 in

Height Metric

12.7 mm

Length

16.25 in

Length Metric

41.3 mm

Weight

13 oz

WeightMetric

0.3 kg

Width

16.25 in

WidthMetric

41.3 mm

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

50

Resources and downloads

Specifications