HUBBELL POWER SYSTEMS
Image of C4031071 Hot Rodder Tool, 17/32 in 13 mm) Wire dia, 1.75 in (44 mm) Loop
Image of C4031071 Hot Rodder Tool, 17/32 in 13 mm) Wire dia, 1.75 in (44 mm) Loop
Buy America(n) Qualified

Hot Rodder Tool, 17/32 in 13 mm) Wire dia, 1.75 in (44 mm) Loop

Brand: Chance Lineman Tools & Equipment

Catalog ID: C4031071

Ideal for applying line ties and other formed wire products on energized lines. This unit is particularly adaptable to Super Top-Ties®. The loop type work end permits rotational control which is difficult with conventional tying tools.

  • Designed to fit Universal Poles and any CHANCE Insulated Hand Tool with a universal fitting
  • Ideal for applying line ties and other formed wire products on energized lines
  • The loop type work end permits rotational control

Product details

General

Catalog Number

C4031071

Style

Hot Rodder Tool

UPC

096359018865

Dimensions

Dimension - D inch

3 in

Dimension - G inch

11/16 in

Weight

12 oz

WeightMetric

0.3 kg

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

50

Resources and downloads

Specifications