HUBBELL POWER SYSTEMS
Image of BC11014K Hot Stick Bushing Guard - Mesh
New

Hot Stick Bushing Guard - Mesh

Brand: Reliaguard

Catalog ID: BC11014K

Hot Stick Bushing Guard - Mesh

The Reliaguard Hot Stick Bushing Guard is desinged to protect insulators and connection terminals, such as recloser bushings, breaker bushings and lightning arresters.

  • Superior overlapping finger design for wire exit prevents wildlife and insect ingress
  • Installable using a Grip-All or a hot stick from the ground
  • Spring actuated closure with trigger feature
  • Wide cable ports accommodate conductor exiting at various angles
  • Available in solid and mesh wall configurations
  • Robust mechanical hinges that cannot be dislodged in closed position
  • UV stabilized
  • UL 94 V-0 flammability rating
  • 90+ mph wind retention

General

Application

Insulators

Catalog Number

BC11014K

Color

Gray

Material - Body

Reliatanium

Dimensions

Dimensions

8.36 in x 5.2 in x 9.84 in

Height

9.84 in

Length

8.36 in

Width

5.2 in