HUBBELL POWER SYSTEMS
Image of PD0616 Hot Stick Disc 16"

Hot Stick Disc 16"

Brand: Reliaguard

Catalog ID: PD0616

Hot Stick Disc 16"

The Reliaguard Hot Stick Disc is a hot stick installable barrier disc that prevent wildlife from contacting energized risk points and resulting in costly asset damage.

  • Hot stick installable
  • Optional locking clip
  • Supports wide range of insulator/bushing diameters
  • UV stabilized
  • UL 94 V-0 flammability rating
  • 90+ mph wind retention

General

Application

Insulator

Catalog Number

PD0616

Color

Gray

Material - Body

FR Guard

Product Category

Wildlife Protectors

UPC

096359736134

Dimensions

Diameter

16 in

Diameter - Inside

2.5 in

Dimensions

16 in x 16 in x 0.5 in

Height

0.5 in

Length

16 in

Thickness

0.5 in

Weight

1.15 lb

Width

16 in

Logistics

Carton Quantity

12

Pallet Quantity

288