HUBBELL POWER SYSTEMS
Image of PD0620 Hot Stick Disc 20"
*Representative image
Image of PD0620 Hot Stick Disc 20"
Buy America(n) Qualified

Hot Stick Disc 20"

Brand: Reliaguard

Catalog ID: PD0620

Hot Stick Disc 20"

The Reliaguard Hot Stick Disc is a hot stick installable barrier disc that prevent wildlife from contacting energized risk points and resulting in costly asset damage.

  • Hot stick installable
  • Optional locking clip
  • Supports wide range of insulator/bushing diameters
  • UV stabilized
  • UL 94 V-0 flammability rating
  • 90+ mph wind retention

General

Application

Insulator

Catalog Number

PD0620

Color

Gray

Material - Body

FR Guard

Product Category

Wildlife Protectors

UPC

096359736141

Dimensions

Diameter

20 in

Diameter - Inside

2.5 in

Dimensions

20 in x 20 in x 0.5 in

Height

0.5 in

Length

20 in

Thickness

0.5 in

Weight

1.61 lb

Width

20 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Logistics

Carton Quantity

8

Pallet Quantity

288