HUBBELL POWER SYSTEMS
Hotstick Linepost Insulator Guard, PI22101K
Image of PI22101K Hotstick Linepost Insulator Guard, PI22101K
*Representative image
Image of PI22101K Hotstick Linepost Insulator Guard, PI22101K
Buy America(n) Qualified

Hotstick Linepost Insulator Guard, PI22101K

Brand: Reliaguard

Catalog ID: PI22101K

Hotstick Linepost Insulator Guard

The innovative, hotstick installable Reliaguard Line Post Insulator Guard protects distribution line post insulators.

  • Fits many styles of polymer line post insulators
  • Hotstick installable
  • Vertical or horizontal orientation
  • Water drain provisions that maintain air gap
  • Conductor exit angles to 30 degrees
  • Wind retention to 90+ mph
  • V-0 flammability rating
  • Conductor range #6AWG to 954kCMIL

General

Catalog Number

PI22101K

Color

Grey

UPC

096359834489

Dimensions

Dimensions

56.2 in x 11.02 in x 10.34 in

Height

10.34 in

Length

56.2 in

Width

11.02 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Logistics

Carton Quantity

3

Pallet Quantity

24