HUBBELL POWER SYSTEMS
Image of C4001166 Hotstick Refinishing Pad

Hotstick Refinishing Pad

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4001166

These pads are used in conjunction with Moisture Eater II to remove contamination that clings to the tool or contamination ground into scars and scuffs in the tools surface. Gloss restorer must be applied after using these pads since cleaning with Moisture Eater II will remove the glossy finish on the tool as well as contamination. The pads may also be used on metal parts to remove oxides and surface corrosion.

Box of 20

General

Catalog Number

C4001166

EU RoHS Indicator

No

Style

Abrasive Cleaning Pads

UPC

096359016984

Dimensions

Weight

0.049 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

1

Pallet Quantity

200