HUBBELL POWER SYSTEMS
Image of M1904 Hotstick Wiping Cloth
Image of M1904 Hotstick Wiping Cloth
Buy America(n) Qualified

Hotstick Wiping Cloth

Brand: Chance Lineman Tools & Equipment

Catalog ID: M1904

Silicone impregnated cloths are used to wipe down mildly contaminated Epoxiglas, removing dust and dirt, and depositing a thin protective film on the surface of the tool. They give an added measure of protection when used after recoating with gloss restorer.

  • Can be used on all Epoxiglas products
  • Gives an extra measure of protection when used after recoating with gloss restorer
  • Part of the C4002365 Epoxiglas Cleaning Kit, also can be ordered separately

Product details

General

Catalog Number

M1904

Style

Hotstick Wiping Cloth

UPC

096359043966

Dimensions

Weight

0.098 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Carton Quantity

100

Pallet Quantity

3600