HUBBELL POWER SYSTEMS
Image of 400017836 HOUSE BRACKET, TYPE L
Buy America(n) Qualified

HOUSE BRACKET, TYPE L

Brand: Chance

Catalog ID: 400017836

Bracket used where cable attaches to building at an angle or to support cable around the corner of a buiding. Used with porcelain spool insulator and number 8604 bolt which are not included. Hot dip galvanized.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Bracket has 3" offset from wall face
  • Mounts with two 1/4" fasteners
  • Insulator hole is sized for 1/4" bolt. Part 8604 can be ordered seperately.
  • Material: 1/4" x 1-1/2" galvainzed steel per ASTM A-153

Product details

General

Catalog Number

400017836

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

UPC

096359070740

Dimensions

Distance From Pole

N/A

Weight

1.03 lb

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

1920

Resources and downloads

Specifications