HUBBELL POWER SYSTEMS
Image of 8205 HOUSE BRACKET, TYPE L

HOUSE BRACKET, TYPE L

Brand: Chance

Catalog ID: 8205

Bracket used where cable attaches to building at an angle or to support cable around the corner of a buiding. Used with porcelain spool insulator and number 8604 bolt which are not included. Hot dip galvanized.

The Hubbell-Chance brand of communications hardware includes suspension clamps, lashing straps and clamps, spacers, reinforcing straps and extension brackets for messenger supported systems. For overhead service drops, products include, span clamps, house hooks, drive rings and deadend drop clamps. All products are manufactured in accordance with applicable communications industry specifications.

  • Bracket has 3" offset from wall face
  • Mounts with two 1/4" fasteners
  • Insulator hole is sized for 1/4" bolt. Part 8604 can be ordered seperately.
  • Material: 1/4" x 1-1/2" galvainzed steel per ASTM A-153

General

Catalog Number

8205

Coating

Galvanized, ASTM A-153

Material

Steel

UPC

096359074861

Dimensions

Distance From Pole

N/A

Weight

0.61 lb

Logistics

Pallet Quantity

2880