HUBBELL POWER SYSTEMS
Image of HP015039026T HPEZ2 Poly EZ Box, Heated, Insulated Enclosure, Polyethylene
* Representative image
Image of HP015039026T HPEZ2 Poly EZ Box, Heated, Insulated Enclosure, Polyethylene
play
play
play

HPEZ2 Poly EZ Box, Heated, Insulated Enclosure, Polyethylene

Brand: HOT BOX

Catalog ID: HP015039026T

HPEZ2 Poly EZ Box - Beige - 15"W X 39"L X 26"H - Heated - Insulated - Polyethylene

Hot Box offers the broadest range of enclosures in the industry with multiple material types,styles, and sizes. All are built with the same attention to quality and performance that you knowand expect from Hot Box. Our comprehensive product offering is designed to ensure that yourapplication requirements are met, and your expectations are exceeded.

  • Quick & Easy Installation - Drop-over design is quick and easy to install.
  • Durable & Reliable - No matter what material is selected, all are built with quality materials which stand up to harsh outside elements.
  • Superior Freeze Protection - Self-regulating heat trace tape provides freeze protection.
  • Variety of Options - Drop-overs are available in Aluminum, Fiberglass or HDPE (Plastic) allowing you to select the best option for your application.

Product details

General

Catalog Number

HP015039026T

Description - Heater

120V single phase self regulating heat trace tape (18ft long)

Heated?

Yes

Material

HDPE Plastic

Dimensions

Dimensions

39 in x 15 in x 26 in

Height

26 in

Length

39 in

Mounting Pad / Base Plate Dimensions

24 X 48

Weight

35 lb

Width

15 in

Electrical Ratings

Wattage - Heater

(1) 90 W

Certifications And Compliance

Industry Standard(s)

ASSE 1060 Certified

Media

Videos

play
Hubbell Power Systems In Depth: HDPE UV Resistance
play
Hubbell Power Systems In Depth: Hot Box Overview
play
Hubbell Power Systems In Depth: PEZ New Construction