HUBBELL POWER SYSTEMS
Image of  HubMO SS Solid State Motor Operator

HubMO SS Solid State Motor Operator

Brand: USCO

The Hubbell Solid State Motor Operator (HubMO SS) elevates motor operation of high voltage switches to the next level. The HubMO SS uses state of the art motor control with one of the widest ranges of capabilities found in any operator on the market today. The HubMO SS is a completely self-contained electric motor-driven switch operator, designed to produce 20,000 in-lbs. operating torque and operating speeds of 4-6 seconds or 8-10 seconds, the HubMO SS is the perfect stock motor for Substation switch applications.

  • Providing a quick glance at key statuses, the display facilitates faster and more efficient setup and troubleshooting processes
  • Ability to control the vertical operating pipe (VOP) position at 5% increments allowing for quick and easy set easy setup of the open and close-set points
  • Programmable operation delay prevents damage or unsafe conditions during opening or closing of the switch preventing damage to the controller
  • Dual 100-watt heater option for outside environments reaching -40 Celsius/Fahrenheit.
  • Dimensions provided below are installed dimensions

HubMO SS is a completely self-contained electric motor-driven switch operator, designed to produce 20,000 in-lbs. operating torque and operating speeds of 4-6 seconds or 8-10 seconds.

General

Type

Adaptable to substation switches