HUBBELL POWER SYSTEMS
Image of PRC650P1216RS HV PRC Polymer Bushing - 138kV

HV PRC Polymer Bushing - 138kV

Brand: PCORE Electric

Catalog ID: PRC650P1216RS

PRC® 138kV-1200A / 1600A Transformer-Circuit Breaker Polymer Bushing, Paper-Resin-Capacitor Type, Rated per IEEE C57.19.01, Bottom connected for Air-to-Oil Applications, 23.00" Min. Oil Immersion Level

HV PRC type bushings feature a resin impregnated capacitance graded core with an external polymer (silicon) insulator. HV PRC is an oil free design.

  • Resin-impregnated paper wound core with external polymer (silicon) insulator
  • High creep upper porcelain, High seismic, oil free

General

Application

Transformer-Oil Circuit Breaker

Catalog Number

PRC650P1216RS

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

Polymer (Silicon)

Mounting Position

Vertical

Number of Bolt Holes - Bottom Terminal

4, 8

Number of Flange Mounting Holes

6

Test Tap

Yes

Top Terminal Plating

Silver Plated

Top Terminal Type

Threaded

Type

Condenser Bushings

Dimensions

Above Flange Length

81.38 in

Below Flange Length

46.75 in

Diameter - Below Flange Maximum P

8.00 in

Diameter - Bottom Terminal Bolt Circle

3.75 in, 6.75 in

Diameter - Bottom Terminal Bolt Holes

3/8-16, 1/2-13

Diameter - Bottom Terminal Outside

7.75 in

Diameter - Live Part Top

10.63 in

Dimensions

128.13 in x 12.52 in x 128.13 in

Effective Length - Top Terminal

2.00 in

Flange Mounting Hole Bolt Circle

14.25 in

Flange Mounting Hole Diameter

1.25 in

Flange Outside Diameter

16.25 in

Height

128.13 in

Length

128.13 in

Length - Ground Shield

23.00 in

Length - Minimum Oil Immersion Level

23.00 in

Thread Size - Bottom Terminal

3/8-16, 1/2-13

Thread Size - Drawlead Connector

1 1/4-12

Weight

390 lb

Width

12.52 in

Electrical Ratings

BIL

650 kV

Current Rating

1200A / 1600 A

kV Class

138 kV

Minimum Creepage

215 in

Minimum Strike

61 in

Certifications And Compliance

Industry Standard(s)

IEEE

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Mounting Position

Vertical

Number of Bolt Holes - Bottom Terminal

4, 8

Number of Flange Mounting Holes

6