HUBBELL POWER SYSTEMS
Image of DMPL61A1T ICE BREAKER PADLOCK, MASTER KEY A

ICE BREAKER PADLOCK, MASTER KEY A

Brand: Chance

Catalog ID: DMPL61A1T

For sub-station fences, switches, outdoor cubicles and other applications where ice, dust or corrosion are potential problems.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Padlock face is protected by a flush fitting,spring-loaded, flip-up lid
  • Housing is one-piece sturdy aluminum alloy casting
  • The swing open yoke is designed to break through heavy coatings of ice when opened
  • All components are non-ferrus materials to prevent rust
  • Each padlock is keyed alike with key I.D. 5239
  • Replacement keys are part number DM21M902

General

Catalog Number

DMPL61A1T

EU RoHS Indicator

No

Style

Keyed Alike

UPC

096359370208

Dimensions

Distance From Pole

N/A

Weight

0.65 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

1920