HUBBELL POWER SYSTEMS
Impact Disconnect Stick 10 ft (3.0 m) Insulating Length, 12 ft (3.6 m) 11 in (3.9 m) Overall Length
Image of PST4033752 Impact Disconnect Stick 10 ft (3.0 m) Insulating Length, 12 ft (3.6 m) 11 in (3.9 m) Overall Length

Impact Disconnect Stick 10 ft (3.0 m) Insulating Length, 12 ft (3.6 m) 11 in (3.9 m) Overall Length

Brand: CHANCE Lineman Grade Tools

Catalog ID: PST4033752

Impact Disconnect Stick 10’ Clear Glass 12’11” Overall Length

  • Uses a slide-hammer mechanism to provide additional force for opening Disconnect Switches
  • Poles are made of 1-1/4” diameter Epoxiglas ™ meeting ASTM F711 and IEC 60855 standards
  • Heavy Duty Disconnect heads of bronze alloy
  • Available in complete sticks, spliced sticks, and conversion kits
  • Perfect for opening Switches in iced-over conditions

General

Catalog Number

PST4033752

UPC

096359625865

Dimensions

Dimensions

160 in x 5 in x 5 in

Dimensions Metric

4064 mm x 127 mm x 127 mm

Height

5 in

Height Metric

127 mm

Length

160 in

Length Metric

4064 mm

Weight

16 lb

Weight Metric

7.3 kg

Width

5 in

Width Metric

127 mm