HUBBELL POWER SYSTEMS
Image of PST4033751 Impact Disconnect Stick 8 ft (2.4 m) Insulating Length, 10 ft 11 in (3.3 m) Overall
* Representative image
Image of PST4033751 Impact Disconnect Stick 8 ft (2.4 m) Insulating Length, 10 ft 11 in (3.3 m) Overall

Impact Disconnect Stick 8 ft (2.4 m) Insulating Length, 10 ft 11 in (3.3 m) Overall

Brand: Chance Lineman Tools & Equipment

Catalog ID: PST4033751

Impact Disconnect Stick 8’ Clear Glass 10’11” Overall Length

  • Uses a slide-hammer mechanism to provide additional force for opening Disconnect Switches
  • Poles are made of 1-1/4” diameter Epoxiglas ™ meeting ASTM F711 and IEC 60855 standards
  • Heavy Duty Disconnect heads of bronze alloy
  • Available in complete sticks, spliced sticks, and conversion kits
  • Perfect for opening Switches in iced-over conditions

Product details

General

Catalog Number

PST4033751

UPC

096359618102

Dimensions

Dimensions

138 in x 5 in x 5 in

Dimensions Metric

350.5 mm x 12.7 mm x 12.7 mm

Height

5 in

Height Metric

12.7 mm

Length

138 in

Length Metric

350.5 mm

Weight

13 lb

WeightMetric

5.9 kg

Width

5 in

WidthMetric

12.7 mm

Resources and downloads