HUBBELL POWER SYSTEMS
Image of C4031851 Impact Elbow Puller, 4 ft (1.2 m)

Impact Elbow Puller, 4 ft (1.2 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4031851

These tools facilitate removing elbow connectors from bushings of transformers and other apparatus. Elbows that have been installed for a long period of time sometimes are difficult to remove because silicone grease on the interface of the elbow and bushing dries out and hardens. A special integral hook on the tool heat fits through the rubber eye of an elbow or the metal hook of a bushing cap. Used in this manner, the hook adds extra control and pulling power to the grippers. Design Features The lightweight tool employs a simple, slide-hammer mechanism to easily disengage and assist in replacing elbows. The tool and grippers help the operator control the elbow and stiff underground cable lead. For a sure, balanced grip the 5-pound slide hammer is plastisol coated and flared at both ends. Also for secure handling, both front and rear handgrip areas of the pole are coated with Griptread, a grit-filled rubber-base paint. Operation To pull an elbow connector: Insert hook through eye on elbow. Close down grippers on elbow by rotating pole. Support tool with one hand on front grip behind handguard and other hand on slide hammer. Slam hammer from front to rear anvil. Resulting impact should release elbow with sufficient momentum to withdraw it from the bushing without extended arcing. To replace an elbow connector: Follow the same procedures for pulling except use slide hammer impact against front anvil to help seat the elbow.

  • 4.5 ft (1.3 m) tool has 5 in (127 mm) long insulation length and is labeled “For Rubber Glove Use Only”
  • Integrated hook on tool head fits through rubber eye of elbow or metal hook of bushing cap for added control
  • 5 lb. (2.2 kg) slide hammer is plastisol coated and flared at both ends
  • Front and rear handgrip areas of pole are coated with Griptread for secure handling

General

Catalog Number

C4031851

EU RoHS Indicator

No

Storage Bag Included?

P643-6 (Bag not included. Must be ordered separately.)

Style

Impact Elbow Puller

Type

Underground Tools

UPC

096359019565

Dimensions

Dimensions

66 in x 4.38 in x 4.38 in

Dimensions Metric

1676 mm x 111 mm x 111 mm

Height

4.38 in

Height Metric

111 mm

Length

66 in

Length Metric

1676 mm

Weight

14 lb

Weight Metric

6.4 kg

Width

4.38 in

Width Metric

111 mm

Certifications And Compliance

EU RoHS Indicator

No