


Brand: Atlas
Catalog ID: PSA1769
Atlas Drive Stand Tool for the 2 7/8" Push Pile
Application
Anchor/Pile Installation
Catalog Number
PSA1769
Product Family
Drive Stand
Product Type
Tools
Series
Atlas Resistance® Series
Type
Resistance Tools
UPC
096359513995
Diameter - Pipe
2.87 in
Height
52.88 in
Length
13.75 in
Weight
146.9 lb
Building Code Evaluated
No
Pallet Quantity
3