HUBBELL POWER SYSTEMS
Image of C4030689 Insulating Aluminum Wire Cutter For 1.033.5 MCM, 6 ft (1.8 m)

Insulating Aluminum Wire Cutter For 1.033.5 MCM, 6 ft (1.8 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4030689

LEVER TYPE WIRE CUTTER - 6FT - 1,033 AA, These wire cutters have a heat treated steel cutter head especially designed to cut all aluminum conductors. The aluminum head andEpoxiglas® handles combine to make an insulated lightweight tool for easy handling. A lineman’s preference for cutting aluminum jumper cables, conductors or tie wires. Do not use this tool to cut ACSR conductors.

  • Wire cutters have a heat treated steel cutter head designed to cut all-aluminum conductors
  • Aluminum head and ChanceEpoxiglas® handles combine to make an insulated lightweight tool for easy handling
  • A lineman’s preference for cutting aluminum jumper cables, conductors or tie wires
  • Do not use this tool to cut ACSR conductors

General

Catalog Number

C4030689

EU RoHS Indicator

No

Type

Cutters

UPC

096359018421

Dimensions

Length

72 in

Weight

11.8 lb

WeightMetric

5.3 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No