HUBBELL POWER SYSTEMS
Image of C4030690 Insulated Aluminum Wire Cutter For 1.033.5 MCM, 8 ft
Image of C4030690 Insulated Aluminum Wire Cutter For 1.033.5 MCM, 8 ft

Insulated Aluminum Wire Cutter For 1.033.5 MCM, 8 ft

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4030690

LEVER TYPE WIRE CUTTER - 8FT - 1,033 AA, These wire cutters have a heat treated steel cutter head especially designed to cut all aluminum conductors. The aluminum head and Epoxiglas ™ handles combine to make an insulated lightweight tool for easy handling. A lineman’s preference for cutting aluminum jumper cables, conductors or tie wires. Do not use this tool to cut ACSR conductors.

  • Wire cutters have a heat treated steel cutter head designed to cut all-aluminum conductors
  • Aluminum head and Chance Epoxiglas ™ handles combine to make an insulated lightweight tool for easy handling
  • A lineman’s preference for cutting aluminum jumper cables, conductors or tie wires
  • Do not use this tool to cut ACSR conductors

Product details

General

Catalog Number

C4030690

EU RoHS Indicator

No

Type

Cutters

UPC

096359018438

Dimensions

Length

96 in

Weight

14.2 lb

WeightMetric

6.4 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads