HUBBELL POWER SYSTEMS
Image of DU27M3 INSULATED CABLE SUPPORT, 2in SIZE
Buy America(n) Qualified

INSULATED CABLE SUPPORT, 2in SIZE

Brand: Chance

Catalog ID: DU27M3

Supports cables mounted on ceilings or walls of underground vaults.

The Hubbell-Chance brand of utility hardware offers the choice of five styles of cable racking for construction of electric and communications cables in underground vaults. The selection includes wall racking, support arms and insulator pads for T-Slot Channel, T-Section, Nob-Loc, H-Slot and Heavy Channel styles. For pulling cables during installation a a deadend pulling-in bracket is offered. All components are manufactured per applicable electric utility and communications industry specifications.

  • Split-porcelain insulator is white glazed
  • 9/16 dia. hole for attachment hardware
  • Galvanized steel mounting strap and aluminum clamp strap

General

Catalog Number

DU27M3

EU RoHS Indicator

No

Material

Porcelain

Type

Supports

UPC

096359370765

Dimensions

Distance From Pole

N/A

Weight

3.02 lb

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

No