
Brand: CHANCE Lineman Grade Tools
Catalog ID: S16007
Catalog Number
S16007
Torque Rating
250 in-lbs
UPC
096359054207
Length
18 in
Weight
4.9 lb
Weight Metric
2.2 kg
Conductor Diameter (Main) - Maximum
636 MCM ACSR
Conductor Diameter (Main) - Minimum
#8 Solid Copper
Pallet Quantity
50