HUBBELL POWER SYSTEMS
Image of T4030687 Insulated Lever Type Wire Cutter For 4/0 Standed Copper Or 4/0 ACSR, 8 ft 7 in
Image of T4030687 Insulated Lever Type Wire Cutter For 4/0 Standed Copper Or 4/0 ACSR, 8 ft 7 in

Insulated Lever Type Wire Cutter For 4/0 Standed Copper Or 4/0 ACSR, 8 ft 7 in

Brand: Chance Lineman Tools & Equipment

Catalog ID: T4030687

LEVER TYPE WIRE CUTTER-8FT 7IN- 4/0 ACSR, All cutters are assembled and mounted on Epoxiglas ™ insulated poles. A solid fiberglass-reinforced operating rodinsulates the linemen from the cutter head. The lever handle is coated with plastisol. The lever action gives the linemen added mechanical force to make clean cuts up to the maximum sizes.

  • Three different cutter heads are available for linemen to use for cutting jumper wires, live conductors and tie wires
  • All cutters are assembled and mounted on chance Epoxiglas ™ insulated poles
  • Solid fiberglass-reinforced operating rod insulates linemen from the cutter head
  • Lever handle is coated with platisol
  • Lever action gives linemen added mechanical force to make clean cuts

Product details

General

Catalog Number

T4030687

Duty

Medium

EU RoHS Indicator

No

Storage Bag Included?

P640-8 (Bag not included. Must be ordered separately.)

Type

Cutters

UPC

096359059318

Dimensions

Length

102 in

Weight

13.7 lb

WeightMetric

6.2 kg

Conductor Related

Conductor Size

4/0 Stranded Copper or 4/0 ACSR

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Resources and downloads