HUBBELL POWER SYSTEMS
Image of C4021043 Insulated Platform, 6 ft
Image of C4021043 Insulated Platform, 6 ft
play
Image of C4021043 Insulated Platform, 6 ft

Insulated Platform, 6 ft

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4021043

Unique design features 12 in (.305 m) of insulating 2 in (51 mm) diameter Epoxiglas® poles connecting the platform to the mounting bracket. Secures to pole via chain binders from included Fixed Mount.

  • Optional Epoxiglas® Rail and Pivot Base sold separately
  • IMPORTANT: Rail is not suited for use as a fall restraint device
  • 6 ft (1.53 m) overall length, platform board is 53.5 in (1.36 m)
  • 500 lb. (226.8 kg) Maximum Load Rating
  • Insulating members manufactured to same standards as Chance Hotsticks: OSHA subpart V, section 1926.951(d), IEC 60855, and ASTM 711
  • Three strips of 2 in (51 mm) wide non-skid tape extend the length of the platform surface

Product details

General

Catalog Number

C4021043

Strength Rating - Ultimate

500 lb

Style

Insulated Platform

UPC

096359234708

Dimensions

Dimensions

72 in x 12.13 in x 6.19 in

Dimensions Metric

182.9 mm x 30.8 mm x 15.7 mm

Height

6.19 in

Height Metric

15.7 mm

Length

72 in

Length Metric

182.9 mm

Weight

56 lb

WeightMetric

25.4 kg

Width

12.13 in

WidthMetric

30.8 mm

Logistics

Pallet Quantity

15

Media

Videos

play
CHANCE Installation and Safety guide for Platforms