
Brand: Chance
Catalog ID: DR1M4
For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.
Catalog Number
DR1M4
UPC
096359370482
Dimensions
8.250 in x 3.688 in x 2.125 in
Distance From Pole
N/A
Height
2.125 in
Length
8.25 in
Weight
1.88 lb
Width
3.688 in
Pallet Quantity
400